TS3USB221AEVM Evaluation module for TS3USB221A angled board image

TS3USB221AEVM

Evaluation module for TS3USB221A

Pricing

Qty Price
+

Features for the TS3USB221AEVM

    • VCC operation at 2.5 V and 3.3 V
    • VI/O accepts signals up to 5.5 V
    • 1.8-V compatible control-pin inputs
    • Low-power mode when OE is disabled (1 mA)
    • rON = 6Ω (maximum)
    • ΔrON = 0.2 Ω (typical)
    • Cio(on) = 6 pF (typical)
    • Low-power consumption (30 mA maximum)
    • High bandwidth (900 MHz typical)
    • ESD performance tested Per JESD 22:
      • 7000-V Human-Body Model (HBM)
      • 1000-V Charged-Device Model (CDM)
    • ESD performance I/O to GND:
      • 12000-V Human-Body Model (HBM)

Description for the TS3USB221AEVM

The TS3USB221AEVM is an evaluation module (EVM) for the TS3USB221A high-speed USB 2.0 (480-Mbps) 1:2 multiplexer/demultiplexer switch. The TS3USB221AEVM lets signal pass with minimum edge and phase distortion, integrates ESD protection cells on all pins, and also multiplexes differential signals from a common USB input to one of two corresponding outputs. This EVM demonstrates the low bit-to-bit skew, high channel-to-channel noise isolation, and compatibility with various standards, such as high-speed USB 2.0 (480 Mbps), that is possible when using the TS3USB221A in high-speed signaling applications.

Pricing

Qty Price
+