See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RSE | 10

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TS3USB3000RSER


DPDT USB 2.0 High-Speed and Mobile High-Definition Link (MHL) (6.1GHz) Switch

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.16
10 - 24 $ 1.00
25 - 99 $ 0.97
100 - 249 $ 0.74
250 - 499 $ 0.73
500 - 749 $ 0.61
750 - 999 $ 0.49
1000 - 9999 $ 0.40

Adjust your quantity during checkout

Texas Instruments TS3USB3000RSER

The TS3USB3000 device is a double-pole, double throw (DPDT) multiplexer that includes a high-speed Mobile High-Definition Link (MHL) switch and an USB 2.0 High-Speed (480 Mbps) switch in the same package. These configurations allow the system designer to use a common USB or Micro-USB connector for both MHL video signals and USB data.

The TS3USB3000 has a VCC range of 2.3 V to 4.8 V and supports overvoltage tolerance (OVT) feature, which allows the I/O pins to withstand overvoltage conditions (up to 5.5 V). The power-off protection feature forces all I/O pins to be in high-impedance mode when power is not present, allowing full isolation of the signal lines under such condition without excessive leakage current. The select pins of TS3USB3000 are compatible with 1.8-V control voltage, allowing them to be directly interfaced with the General-Purpose I/O (GPIO) from a mobile processor.

The TS3USB3000 comes with a small 10-pin UQFN package with only 1.5 mm × 2 mm in size, which makes it a perfect candidate to be used in mobile applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00