TS3USBCA420EVM

USB Type-C 4:1 SBU Multiplexer With MIC/AGND Evaluation Module

Pricing

Qty Price
+

Features for the TS3USBCA4EVM

  • Simple Interface to Test Equipment via SMP Connectors
  • Powered by External Supply via Universal Banana Jack Connector
  • Easily Configurable Through Simple Jumper Settings

Description for the TS3USBCA4EVM

The TS3USBCA410EVM and TS3USBCA420EVM can be used to evaluate the switching of an Alternate Mode Type-C Source or alternate differential signaling through Type-C implementation.  The EVMs can be used to maintain low THD and ultra-low Ron for the AGND.

Pricing

Qty Price
+