See datasheet for actual packaging/pinout drawings

Package | PIN:

RTG | 32

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.71
10 - 24 $ 3.34
25 - 99 $ 3.11
100 - 249 $ 2.73
250 - 499 $ 2.56
500 - 749 $ 2.17
750 - 999 $ 1.83
1000 - 9999 $ 1.83
  View datasheet for TS3V712ERTGR View product folder for TS3V712ERTGR

Adjust your quantity during checkout

TS3V712ERTGR-7 Channels VGA SPDT Switch

The TS3V712E is a high-bandwidth, 7-channel video multiplexer/demultiplexer for switching between multiple VGA sources or end points. The device is designed for ensuring video signal integrity and minimizing the video signal attenuation by providing high bandwidth of 1.36 GHz.

The video signals are protected against high ESD with integrated diodes to VDD and GND that will support up to 6-kV of ESD HBM and 4-kV contact protection.

The TS3V712E is available in a 32-pin QFN package and is characterized for operation over the free-air temperature range of –40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00