See datasheet for actual packaging/pinout drawings

Package | PIN:

DRC | 10

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.77
10 - 24 $ 4.30
25 - 99 $ 4.00
100 - 249 $ 3.51
250 - 499 $ 3.29
500 - 749 $ 2.79
750 - 999 $ 2.36
1000 - 9999 $ 2.25
  View datasheet for TS5A22362DRCT-NM View product folder for TS5A22362DRCT-NM

Adjust your quantity during checkout

TS5A22362DRCT-NM-2-Channel, 2:1 Analog Switch with Negative Signaling Capability

The TS5A22362 is a bidirectional, 2-channel single-pole double-throw (SPDT) analog switch designed to operate from 2.3 V to 5.5 V. The device features negative signal swing capability that allows signals below ground to pass through the switch without distortion. The break-before-make feature prevents signal distortion during the transferring of a signal from one path to another. Low ON-state resistance, excellent channel-to-channel ON-state resistance matching, and minimal total harmonic distortion (THD) performance are ideal for audio applications. The 3.00 mm × 3.00 mm DRC package is also available as a nonmagnetic package for medical imaging application.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00