See datasheet for actual packaging/pinout drawings

Package | PIN:

DGS | 10

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.26
10 - 24 $ 1.13
25 - 99 $ 1.05
100 - 249 $ 0.91
250 - 499 $ 0.84
500 - 749 $ 0.71
750 - 999 $ 0.58
1000 - 9999 $ 0.53
  View datasheet for TS5A22364QDGSRQ1 View product folder for TS5A22364QDGSRQ1

Adjust your quantity during checkout

TS5A22364QDGSRQ1-Automotive 0.65-Ω Dual SPDT Analog Switch With Negative Signaling Capability

The TS5A22364-Q1 is a 2-channel single-pole double-throw (SPDT) analog switch designed to operate from 2.3 V to 5.5 V supply. The device features negative signal swing capability that allows signals below ground to pass through the switch without distortion. Additionally, the TS5A22364-Q1 includes an internal shunt switch, which automatically discharges any capacitance at the NC or NO terminals when they are unconnected to COM. This reduces the audible click-and-pop noise when switching between two sources. The break-before-make feature prevents signal distortion during the transfer of a signal from one path to another. Low On-state resistance, excellent channel-to-channel On-state resistance matching, and minimal total harmonic distortion (THD) performance are ideal for audio applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00