See datasheet for actual packaging/pinout drawings

Package | PIN:

DGS | 10

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.23
10 - 24 $ 1.10
25 - 99 $ 1.02
100 - 249 $ 0.87
250 - 499 $ 0.80
500 - 749 $ 0.66
750 - 999 $ 0.52
1000 - 9999 $ 0.47
  View datasheet for TS5A23159DGST View product folder for TS5A23159DGST

Adjust your quantity during checkout

TS5A23159DGST-2-Channel, 2:1 Analog Switch with Low On-State Resistance (1Ω) and Powered Off Protection

The TS5A23159 is a bidirectional 2-channel single-pole double-throw (SPDT) switch that is designed to operate from 1.65 V to 5.5 V. The device offers low ON-state resistance and excellent ON-state resistance matching with the break-before-make feature which prevents signal distortion during the transferring of a signal from one channel to another. The device has an excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for a wide variety of portable applications including cell phones, audio devices, and instrumentation.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00