See datasheet for actual packaging/pinout drawings

Package | PIN:

DCK | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.82
10 - 24 $ 0.73
25 - 99 $ 0.66
100 - 249 $ 0.56
250 - 499 $ 0.51
500 - 749 $ 0.39
750 - 999 $ 0.30
1000 - 9999 $ 0.26
  View datasheet for TS5A3166QDCKRQ1 View product folder for TS5A3166QDCKRQ1

Adjust your quantity during checkout

TS5A3166QDCKRQ1-Automotive 1-Ohm SPST Analog Switch 5-V/3.3-V Single-Channel Analog Switch

The TS5A3166-Q1 is a single-pole single-throw (SPST) analog switch that is designed to operate from 1.65 V to 5.5 V. The device offers a low ON-state resistance. The device has excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00