See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DCU | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TS5A3359DCUT


1-Ohm SP3T Analog Switch 5-V/3.3-V Single-Channel 3:1 Multiplexer/Demultiplexer

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.01
10 - 24 $ 0.90
25 - 99 $ 0.84
100 - 249 $ 0.71
250 - 499 $ 0.66
500 - 749 $ 0.54
750 - 999 $ 0.43
1000 - 9999 $ 0.38

Adjust your quantity during checkout

Texas Instruments TS5A3359DCUT

The TS5A3359 device is a bidirectional, single channel, single-pole triple-throw (SP3T) analog switch that is designed to operate from 1.65 V to 5.5 V. This device provides a signal switching solution while maintaining excellent signal integrity, which makes the TS5A3359 suitable for a wide range of applications in various markets including personal electronics, test and measurement equipment, and portable instrumentation. The device maintains the signal integrity by its low ON-state resistance, excellent ON-state resistance matching, and total harmonic distortion (THD) performance. To prevent signal distortion during the transferring of a signal from one channel to another, the TS5A3359 device also has a specified break-before-make feature. The device consumes very low power and provides isolation when VCC = 0.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00