See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

YFP | 36

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TS5MP646YFPR


4 Data Lane 2:1 MIPI Switch (10-Channel, 2:1 Analog Switch)

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.55
10 - 24 $ 2.29
25 - 99 $ 2.13
100 - 249 $ 1.87
250 - 499 $ 1.75
500 - 749 $ 1.49
750 - 999 $ 1.26
1000 - 9999 $ 1.20

Adjust your quantity during checkout

Texas Instruments TS5MP646YFPR

The TS5MP646 is a four data lane MIPI switch. This device is an optimized 10-channel (5 differential) single-pole, double-throw switch for use in high speed applications. The TS5MP646 is designed to facilitate multiple MIPI compliant devices to connect to a single CSI/DSI, C-PHY/D-PHY module.

The device has a bandwidth of 3 GHz, low channel-to-channel skew with little signal degradation, and wide margins to compensate for layout losses. The device’s low current consumption meets the needs of low power applications, including mobile phones and other personal electronics.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00