See datasheet for actual packaging/pinout drawings

Package | PIN:

RSW | 10

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.96
10 - 24 $ 0.86
25 - 99 $ 0.80
100 - 249 $ 0.69
250 - 499 $ 0.64
500 - 749 $ 0.54
750 - 999 $ 0.44
1000 - 9999 $ 0.40
  View datasheet for TS5USBA224RSWR View product folder for TS5USBA224RSWR

Adjust your quantity during checkout

TS5USBA224RSWR-USB 2.0 High-Speed (480Mbps) and Audio Switches with Negative Signal Capability

The TS5USBA224 is a double-pole, double throw (DPDT) multiplexer that includes a low-distortion audio switch and a USB 2.0 High-Speed (480Mbps) switch in the same package. This configuration allows the system designer to use a common connector for audio and USB data. The audio switch is designed to allow audio signals to swing below ground which makes this common connector configuration possible.

The TS5USBA224 is powered up using VAUDIO. When ASEL=High, the audio path is selected regardless of the logic level at VBUS. If ASEL=Low and VBUS=High, the USB path is selected. Otherwise if ASEL=Low and VBUS=Low, the audio path is selected.

The TS5USBA224 also features shunt resistors on the audio path to reduce clicks and pops that may be heard when the audio switches are selected.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00