See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

YFP | 12

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TS5USBC400YFPR


Dual 2:1 USB 2.0 Mux/DeMux or Single Ended Cross Switch with 16-V OVP

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.00
10 - 24 $ 0.89
25 - 99 $ 0.83
100 - 249 $ 0.71
250 - 499 $ 0.65
500 - 749 $ 0.53
750 - 999 $ 0.42
1000 - 9999 $ 0.38

Adjust your quantity during checkout

Texas Instruments TS5USBC400YFPR

The TS5USBC400 is a bidirectional low-power dual port, high-speed, USB 2.0 analog switch with integrated protection for USB Type-C™ systems. The device is configured as a dual 2:1 or 1:2 switch and is optimized for handling the USB 2.0 D+/- lines in a USB Type-C™ systems.

The TS5USBC400 protection on the I/O pins can tolerate up to 16V with automatic shutoff circuitry to protect system components behind the switch.

The TS5USBC400 comes in a small 12 pin DSBGA package making it a perfect candidate for mobile and space constrained applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00