See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.41
10 - 24 $ 3.07
25 - 99 $ 2.87
100 - 249 $ 2.57
250 - 499 $ 2.40
500 - 749 $ 2.09
750 - 999 $ 1.81
1000 - 9999 $ 1.77
  View datasheet for TSC2003IPWRQ1 View product folder for TSC2003IPWRQ1

Adjust your quantity during checkout

TSC2003IPWRQ1-Automotive I2C Touch Screen Controller

The TSC2003 is a 4-wire resistive touch screen controller. It also features direct measurement of two batteries, two auxiliary analog inputs, temperature measurement, and touch-pressure measurement.

The TSC2003 has an on-chip 2.5-V reference that can be utilized for the auxiliary inputs, battery monitors, and temperature-measurement modes. The reference can also be powered down when not used to conserve power. The internal reference operates down to 2.7-V supply voltage while monitoring the battery voltage from 0.5 V to 6 V.

The TSC2003 is available in the small TSSOP-16 package and is specified over the –40°C to 85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00