See datasheet for actual packaging/pinout drawings

TSC2006EVM


Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TSC2006EVM

The TSC2006EVM is an EVM manufactured in Texas Instruments modular EVM form factor. The modular form factor allows direct evaluation of the TSC2006 4-wire touch screen controller, including the display of current temperature. The use of the EVM easily demonstrates the performance and operating characteristics of the TSC2006 device. The modular EVM is also compatible with the 5-6K Interface board from Texas Instruments. In addition, a third party board such as Speedy 33™ from Hyperception, inc. can be used

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00