See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.25
10 - 24 $ 2.03
25 - 99 $ 1.89
100 - 249 $ 1.66
250 - 499 $ 1.55
500 - 749 $ 1.32
750 - 999 $ 1.11
1000 - 9999 $ 1.06
  View datasheet for TSC2007IPWRQ1 View product folder for TSC2007IPWRQ1

Adjust your quantity during checkout

TSC2007IPWRQ1-Automotive Nano-Power Touch Screen Controller with I2C Serial Interface

The TSC2007-Q1 device is a very low-power touch screen controller designed to work with power-sensitive, automotive touch-screen displays. It contains a complete, ultra-low power, 12-bit, analog-to-digital (A-D) resistive touch screen converter, including drivers and the control logic to measure touch pressure.

In addition to these standard features, the TSC2007-Q1 offers preprocessing of the touch screen measurements to reduce bus loading, thus reducing the consumption of host processor resources that can then be redirected to more critical functions.

The TSC2007-Q1 supports an I2C serial bus and data transmission protocol in all three defined modes: standard, fast, and high-speed. It offers programmable resolution of 8 bits or 12 bits to accommodate different screen sizes and performance needs.

The TSC2007-Q1 is available in a 16-pin TSSOP package. The TSC2007-Q1 is characterized for the –40°C to 85°C industrial temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00