Features for the TSC2013EVM
|
Description for the TSC2013EVM
The TSC2013EVM moduluar EVM featuring the TSC2013 a 4-wire dual touch screen controller, is a fully-functional USB powered platform that allows 4-wire resistive touch screen panels to be connected to the USB port of a PC or laptop for evaluation. User control is provided via a powerful, easy-to-use Windows-based GUI. |