See datasheet for actual packaging/pinout drawings

Package | PIN:

RSA | 16

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.02
10 - 24 $ 1.81
25 - 99 $ 1.69
100 - 249 $ 1.48
250 - 499 $ 1.39
500 - 749 $ 1.18
750 - 999 $ 1.00
1000 - 9999 $ 0.95
  View datasheet for TSC2013QRSARQ1 View product folder for TSC2013QRSARQ1

Adjust your quantity during checkout

TSC2013QRSARQ1-1.2V to 3.6V, 12-Bit, Nanopower, 4-Wire Touch Screen Controller

The TSC2013-Q1 device is a very low-power dual-touch screen controller designed to work with power-sensitive, low-cost touch-screen displays in automotive infotainment and navigation systems. It contains a complete, ultralow-power, 12-bit, analog-to-digital (ADC) resistive touch-screen converter, including drivers and the control logic to measure touch pressure.

The TSC2013-Q1 device enables pinch, rotate, and zoom functionality over a standard four-wire interface. The device supports an I2C serial bus and data transmission protocol in all three defined modes: standard, fast, and high-speed. The 10 or 12-bit ADC within is easily programmable to customize system and user experience.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00