See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

YZG | 12

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TSC2014IYZGT


1.2V to 3.6V,12-Bit, 4-Wire Touch Screen Controller with I2C

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.75
10 - 24 $ 3.38
25 - 99 $ 3.08
100 - 249 $ 2.78
250 - 499 $ 2.51
500 - 749 $ 2.12
750 - 999 $ 1.79
1000 - 9999 $ 1.70

Adjust your quantity during checkout

Texas Instruments TSC2014IYZGT

The TSC2014 is a very low-power touch screen controller designed to work with power-sensitive, handheld applications that are based on advanced low-voltage processors. It works with a supply voltage as low as 1.2V, which can be supplied by a single-cell battery. It contains a complete, ultralow-power, 12-bit, analog-to-digital (A/D) resistive touch screen converter, including drivers and the control logic to measure touch pressure.

In addition to these standard features, the TSC2014 offers preprocessing of the touch screen measurements to reduce bus loading, thus reducing the consumption of host processor resources that can then be redirected to more critical functions.

The TSC2014 supports an I2C serial bus and data transmission protocol in all three defined modes: standard, fast, and high-speed. It offers programmable resolution of 10 or 12 bits to accommodate different screen sizes and performance needs.

The TSC2014 is available in a miniature, 12-lead,
3 × 4 array, (1.555 ±0.055)mm × (2.055 ±0.055)mm wafer chip-scale package (WCSP) package. The device is characterized for the –40°C to +85°C industrial temperature range.

View datasheet
View product folder
Order SummaryEdit >
LM3464MH/NOPB (1)$0.00
LM3466MR/NOPB (1)$0.00
TPS92020DR (1)$0.00
TPS92210DR (1)$0.00
UCC28810DR (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00