See datasheet for actual packaging/pinout drawings

Package | PIN:

YZG | 12

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.55
10 - 24 $ 2.29
25 - 99 $ 2.13
100 - 249 $ 1.87
250 - 499 $ 1.75
500 - 749 $ 1.49
750 - 999 $ 1.26
1000 - 9999 $ 1.20
  View datasheet for TSC2017IYZGR View product folder for TSC2017IYZGR

Adjust your quantity during checkout

TSC2017IYZGR-Nanopower, 4-Wire, Micro Touch Screen Controller with I2C™ Interface

The TSC2017 is a very low-power touch screen controller designed to work with power-sensitive, handheld applications that are based on an advanced low-voltage processor. It works with a supply voltage as low as 1.6V, which can be supplied by a single-cell battery. It contains a complete, ultra-low power, 12-bit, analog-to-digital (A/D) resistive touch screen converter, including drivers and the control logic to measure touch pressure.

In addition to these standard features, the TSC2017 offers preprocessing of the touch screen measurements to reduce bus loading, thus reducing the consumption of host processor resources that can then be redirected to more critical functions.

The TSC2017 supports I2C serial bus and data transmission protocol in all three defined modes: standard, fast, and high-speed. It offers programmable resolution of 8 or 12 bits to accommodate different screen sizes and performance needs.

The TSC2017 is available in a 12-lead,
(1.555 ±0.055mm) x (2.055 ±0.055mm), 3 x 4 array, wafer chip-scale package (WCSP). The TSC2017 is characterized for the –40°C to +85°C industrial temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00