See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $99.00
 

Adjust your quantity during checkout

TSC2100EVM-TSC2100 Evaluation Module

The TSC2100EVM is designed to demonstrate the features of the TSC2100 touch screen controller. One feature of the controller is the use of an SPI interface to communicate to a host processor. In addition, a mono-output/stereo-output audio codec in the TSC2100, communicates audio data over an I2S bus. The EVM accesses both of these busses through the use of a USB microcontroller, which provides a way to generate data for both buses from a PC running WindowsTM 98SE, 2000,or XP.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00