See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 28

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TSC2200IPW


Programmable 4-Wire Touch Screen Controller with 12-Bit 125KHz ADC and Keypad Interface

TI Store Price:

 
 
Qty.Price
1 - 9 $ 8.17
10 - 24 $ 7.37
25 - 99 $ 6.77
100 - 249 $ 6.07
250 - 499 $ 5.60
500 - 749 $ 4.94
750 - 999 $ 4.37
1000 - 9999 $ 3.79

Adjust your quantity during checkout

Texas Instruments TSC2200IPW

The TSC2200 is a complete PDA analog interface circuit. It contains a complete 12-bit, Analog-to-Digital (A/D) resistive touch screen converter including drivers, the control to measure touch pressure, keyboard controller, and an 8-bit Digital-to-Analog (D/A) converter output for LCD contrast control. The TSC2200 interfaces to the host controller through a standard SPI™ serial interface. The TSC2200 offers programmable resolution and sampling rates from 8- to 12-bits and up to 125kHz to accommodate different screen sizes.

The TSC2200 also offers two battery-measurement inputs capable of reading battery voltages up to 6V, while operating at only 2.7V. It also has an on-chip temperature sensor capable of reading 0.3°C resolution. The TSC2200 is available in a TSSOP-28 and a QFN-32 package.

View datasheet
View product folder
Order SummaryEdit >
UCC27511AQDBVRQ1 (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00