See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 16

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.93
10 - 24 $ 0.83
25 - 99 $ 0.77
100 - 249 $ 0.66
250 - 499 $ 0.61
500 - 749 $ 0.49
750 - 999 $ 0.40
1000 - 9999 $ 0.35
  View datasheet for TSM104WAIDR View product folder for TSM104WAIDR

Adjust your quantity during checkout

TSM104WAIDR-Quad OpAmp And Programmable Voltage Reference

The TSM104W combines the building blocks of a quad operational amplifier and an adjustable voltage reference, both of which often are used in the control circuitry of switch-mode power supplies.

For the A grade, especially tight voltage regulation can be achieved through the low offset voltage for each operational amplifier (typically 0.5 mV) and tight tolerance for the voltage reference (0.4% at 25°C and 0.8% over operating temperature range).

The TSM104W and TSM104WA are characterized for operation from -40°C to 105°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00