See datasheet for actual packaging/pinout drawings

Package | PIN:

YFP | 25

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.88
10 - 24 $ 1.69
25 - 99 $ 1.57
100 - 249 $ 1.38
250 - 499 $ 1.29
500 - 749 $ 1.10
750 - 999 $ 0.93
1000 - 9999 $ 0.89
  View datasheet for TSU6712YFPRB View product folder for TSU6712YFPRB

Adjust your quantity during checkout

TSU6712YFPRB-SP4T Switch with Impedance Detection, Micro-USB switch to support USB, UART, Audio, and Video

The TSU6712 is a multiple SP4T switch with impedance detection. The switch features impedance detection, which supports the detection of various accessories that are attached through DP and DM. The detection is based on the impedance values of the accessories as defined in Table 1. The TSU6712 is fully controlled using I2C and enables USB data, stereo and mono audio, video, microphone, and UART data to use a common connector port.

Power for this device is supplied through VBAT of the system or through VBUS when attached. The switch can be controlled through I2C. JIG and BOOT pins are used when a USB, UART JIG cable is used to test during development and manufacturing.

View datasheet
View product folder
Order SummaryEdit >
ADS8168EVM-PDK (1)$149.00
Subtotal: $149.00
Shipping & Handling: -
Total (USD): $149.00