See datasheet for actual packaging/pinout drawings


Data Capture / Pattern Generator: Data Converter EVMs With 16 JESD204B Lanes From 1.6-15Gbps

TI Store Price:

Unit price: $1,999.00

Adjust your quantity during checkout

Texas Instruments TSW14J57EVM

The TI TSW14J57 evaluation module (EVM) is a next-generation data capture card used to evaluate the performance of the new TI JESD204B family of high-speed analog-to-digital converters (ADCs).

Populated with an Arria® 10 device and using the Altera® JESD204B IP solution, the TSW14J57 can be dynamically configured to support all lane speeds from 1.6 Gbps to 15 Gbps - from 1 to 16 lanes.

Together with the accompanying High-Speed Data Converter Pro (HSDC Pro) graphic user interface (GUI), it is a complete system that captures and evaluates data samples from ADC EVMs.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00