See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $149.00
 

Adjust your quantity during checkout

TSW2110EVM-TSW2110EVM: Low Cost Crystal Filtered 10MHz Source

The TSW2110EVM is a very clean 10 MHz source designed for the purposes of providing an input signal for testing TI ADC devices. The EVM includes a 10MHz crystal oscillator, an amplifier and a 10MHz Crystal filter with 16kHz band pass response. The output of the TSW2110EVM is set to about 10dBm, approximately 2Vpp, with typical harmonic performance greater than 80dBc. This is the appropriate peak to peak swing required by most TI ADCs. The TSW2110 can be easily powered from a 5V source such as a lab supply or from the 5V source of the TSW2200EVM (Low Cost Portable Power Supply).

Order SummaryEdit >
DRV8312DDWR (1)$0.00
ISO1050DUBR (1)$0.00
ISO7241CDW (1)$0.00
OPA365AID (1)$0.00
TPS54160DGQ (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00