See datasheet for actual packaging/pinout drawings

TSW6011EVM


Evaluation Module

TI Store Price:

Unit price: $999.00

Adjust your quantity during checkout

Texas Instruments TSW6011EVM

The TSW6011EVM is a single RX channel board that can be used to demonstrate a TRF371125 integrated direct down conversion receiver interfacing to an ADS5282, Octal Analog-to-Digital Converter (ADC). The TRF371125 device is inherently broadband, however the RF input and LO input require differential inputs which are generally achieved with the use of an RF balun. The EVM can be configured with a different balun to facilitate operation in the desired band. The default configuration includes a 2GHz balun for both RF inputs.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00