See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $199.00
 

Adjust your quantity during checkout

TUSB1042EVM-TUSB1042 10Gbps USB3.1G2 2:1 Linear Redriver Switch Evaluation Module

TUSB1042EVM is a functional board design of a linear redriver switch (TUSB1042) from a Type-C connector to a legacy Type B USB receptacle to connect to USB host systems using the TPS65982 controller for power delivery and CC pin control. The TUSB1042 equalization is easy to configure using the implemented jumpers.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00