See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RNQ | 40

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TUSB1042IRNQT


10 Gbps USB Type-C 2:1 Linear Redriver Switch

TI Store Price:

 
 
Qty.Price
1 - 9 $ 7.39
10 - 24 $ 6.65
25 - 99 $ 6.21
100 - 249 $ 5.57
250 - 499 $ 5.20
500 - 749 $ 4.52
750 - 999 $ 3.92
1000 - 9999 $ 3.84

Adjust your quantity during checkout

Texas Instruments TUSB1042IRNQT

The TUSB1042I is a redriving switch supporting USB 3.1 data rates up to 10 Gbps. The TUSB1042I provides several levels of receive linear equalization to compensate for inter-symbol interference (ISI) due to cable and board trace loss. The device operates on a single 3.3 V supply and comes in the industrial temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00