See datasheet for actual packaging/pinout drawings

Package | PIN:

RNQ | 40

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 8.18
10 - 24 $ 7.36
25 - 99 $ 6.87
100 - 249 $ 6.16
250 - 499 $ 5.75
500 - 749 $ 5.01
750 - 999 $ 4.33
1000 - 9999 $ 4.24
  View datasheet for TUSB1046A-DCIRNQT View product folder for TUSB1046A-DCIRNQT

Adjust your quantity during checkout

TUSB1046A-DCIRNQT-USB Type-C™ DP ALT Mode 10 Gbps Linear Redriver Crosspoint Switch

The TUSB1046A-DCI is a VESA USB Type-C™ Alt Mode redriving switch supporting USB 3.1 data rates up to 10 Gbps and DisplayPort 1.4 up to 8.1 Gbps for downstream facing port (Host). The device is used for configurations C, D, E, and F from the VESA DisplayPort Alt Mode on USB Type-C Standard Version 1.1. This protocol-agnostic linear redriver is also capable of supporting other USB Type-C Alt Mode interfaces.

The TUSB1046A-DCI provides several levels of receive linear equalization to compensate for inter-symbol interference (ISI) due to cable and board trace loss. The device operates on a single 3.3-V supply and comes in a commercial temperature range and industrial temperature range.

View datasheet
View product folder
Order SummaryEdit >
TLC5929RGER (1815)$1,179.75
TMP108AIYFFR (1225)$918.75
Subtotal: $2,098.50
Shipping & Handling: -
Total (USD): $2,098.50