See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RNQ | 40

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TUSB1046AI-DCIRNQT


USB Type-C™ DP ALT Mode 10 Gbps Linear Redriver Crosspoint Switch

TI Store Price:

 
 
Qty.Price
1 - 9 $ 9.24
10 - 24 $ 8.32
25 - 99 $ 7.77
100 - 249 $ 6.97
250 - 499 $ 6.50
500 - 749 $ 5.66
750 - 999 $ 4.90
1000 - 9999 $ 4.80

Adjust your quantity during checkout

Texas Instruments TUSB1046AI-DCIRNQT

The TUSB1046A-DCI is a VESA USB Type-C™ Alt Mode redriving switch supporting USB 3.1 data rates up to 10 Gbps and DisplayPort 1.4 up to 8.1 Gbps for downstream facing port (Host). The device is used for configurations C, D, E, and F from the VESA DisplayPort Alt Mode on USB Type-C Standard Version 1.1. This protocol-agnostic linear redriver is also capable of supporting other USB Type-C Alt Mode interfaces.

The TUSB1046A-DCI provides several levels of receive linear equalization to compensate for inter-symbol interference (ISI) due to cable and board trace loss. The device operates on a single 3.3-V supply and comes in a commercial temperature range and industrial temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00