See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $199.00
 

Adjust your quantity during checkout

TUSB1046EVM-TUSB1046 USB Type-C™ Alternate Mode Re-Driving Switch Up to 10Gbps Data Rates Evaluation Module (EVM)

The TUSB1046 USB Type-C™ Alternate Mode Redriver Switch Evaluation Module (TUSB1046EVM) provides a USB Type-C Alternate Mode redriver switch that enables 10Gbps USB data and 8.1Gbps DisplayPort™ video over a USB Type-C downstream facing port (host) interface.  The EVM features a two-chip solution with the TUSB1046-DCI 10G USB Type-C linear redriver switch and the TPS65982 USB Type-C PD controller to provide better signal integrity for USB and video, as well as power delivery functionality.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00