TUSB1210EVM TUSB1210 DP/DM Line External Component Compensation, Vbus Overvoltage Protection Circuit EVM angled board image

TUSB1210EVM

TUSB1210 DP/DM Line External Component Compensation, Vbus Overvoltage Protection Circuit EVM

Pricing

Qty Price
+

Features for the TUSB1210EVM

  • Plug and play design
  • CPEN active high digital output to control the external +5V Vbus
  • REFCLK terminal to determine the clock mode
  • Chip Select terminal to set the device in power down
  • ID terminal of the USB connector. HOST or OTG mode

Description for the TUSB1210EVM

The TUSB1210EVM implements a USB PHY with a ULPI interface. It can support Host, Device, OTG modes and also have output voltage support at the ULPI interface for +1.8V. This EVM also acts as a hardware reference design for any implementation of the TUSB1210.

Pricing

Qty Price
+