See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RWB | 12

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TUSB211IRWBR


USB 2.0 480 Mbps High-Speed Signal Conditioner

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.65
10 - 24 $ 2.39
25 - 99 $ 2.22
100 - 249 $ 1.95
250 - 499 $ 1.83
500 - 749 $ 1.55
750 - 999 $ 1.31
1000 - 9999 $ 1.25

Adjust your quantity during checkout

Texas Instruments TUSB211IRWBR

The TUSB211 is a USB High-Speed (HS) signal conditioner, designed to compensate for ISI signal loss in a transmission channel.

The device has a patent-pending design which is agnostic to USB Low Speed (LS) and Full Speed (FS) signals. LS and FS signal characteristics are unaffected by the TUSB211. HS signals are compensated.

Programmable signal gain permits fine tuning device performance to optimize High Speed signals at the connector. This helps to pass USB High Speed electrical compliance tests.

The footprint of TUSB211 does not break the continuity of the DP/DM signal path. This permits risk free system design of a complete USB channel.

In addition, TUSB211 is compatible with the USB On-The-Go (OTG) and Battery Charging (BC) protocols

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00