The TUSB211-Q1 is a
USB High-Speed (HS) signal conditioner, designed to compensate for ISI signal loss in a
transmission channel.
The device has a patent-pending design which is agnostic to USB Low Speed (LS) and Full
Speed (FS) signals. LS and FS signal characteristics are unaffected by the TUSB211-Q1. HS signals are
compensated.
Programmable signal gain permits fine tuning device performance to optimize High Speed
signals at the connector. This helps to pass USB High Speed electrical compliance tests.
The footprint of TUSB211-Q1 does not break the continuity of the DP/DM signal path. This
permits risk free system design of a complete USB channel.
In addition, TUSB211-Q1 is compatible with the USB On-The-Go (OTG) and Battery Charging
(BC) protocols
View datasheet View product folder