See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $199.00
 

Adjust your quantity during checkout

TUSB211RPTREVM-TUSB211RPTREVM Evaluation Module

The TUSB211RPTREVM is designed to provide a simple means of demonstrating the signal conditioning capability of the TUSB211.  The EVM is pre-configured and simply connects the Type B connector on the EVM to the Type A receptacle found on a Host PC with a standard USB cable, a USB device would plug into the Type A receptacle of the EVM board.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00