Features for the TUSB212EVM
- Plug and play design
- Power the EVM by USB VBUS or 5- to 5.5-V DC IN through a power jack J3
- Access the I2C bus through headers
- Configurable through dip Switches
Description for the TUSB212EVM
The TUSB212 is a USB High-Speed signal conditioner, designed to compensate for ISI signal loss in a transmission channel. designed to be used as a medium connection between a USB host and a USB device. The interface to the EVM consists of a USB 3.1 Type A Receptacle and a USB 3.1 Type B Receptacle.