See datasheet for actual packaging/pinout drawings

Package | PIN:

RWB | 12

Temp:

T (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.15
10 - 24 $ 3.74
25 - 99 $ 3.48
100 - 249 $ 3.05
250 - 499 $ 2.86
500 - 749 $ 2.43
750 - 999 $ 2.05
1000 - 9999 $ 1.96
  View datasheet for TUSB212QRWBRQ1 View product folder for TUSB212QRWBRQ1

Adjust your quantity during checkout

TUSB212QRWBRQ1-Automotive USB 2.0 High Speed Signal Conditioner

The TUSB212-Q1 is a USB High-Speed (HS) signal conditioner, designed to compensate for ISI signal loss in a transmission channel.

TUSB212-Q1 has a patent-pending design which is agnostic to USB Low Speed (LS) and Full Speed (FS) signals. LS and FS signal characteristics are unaffected by the TUSB212-Q1 while HS signals are compensated.

Programmable signal AC boost and DC boost permits fine tuning device performance to optimize High Speed signals at the connector. This helps to pass USB High Speed electrical compliance tests.

In addition, TUSB212-Q1 is compatible with the USB On-The-Go (OTG) and Battery Charging (BC) protocols.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00