See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PM | 64

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TUSB2136PM


Full-Speed 12Mbps USB 2 port Hub With General-Purpose 8052 MCU

TI Store Price:

 
 
Qty.Price
1 - 9 $ 8.69
10 - 24 $ 7.82
25 - 99 $ 7.30
100 - 249 $ 6.55
250 - 499 $ 6.11
500 - 749 $ 5.32
750 - 999 $ 4.60
1000 - 9999 $ 4.51

Adjust your quantity during checkout

Texas Instruments TUSB2136PM

The TUSB2136 is an integrated universal serial bus (USB) hub with a general-purpose 8052 microcontroller that can be used for various USB controller applications. The TUSB2136 has 8K × 8 RAM space for application development. Using a 12-MHz crystal, the onboard oscillator generates the internal system clocks. No additional programming is required for any part of the hub functions. The device is programmed via an inter-IC (I2C) serial interface at power on from an EEPROM, or optionally, the application firmware can be downloaded from a host PC via USB. The 8052-based microprocessor allows several third-party standard tools to be used for application development. In addition, the application code available in the general market can also be used (this may or may not require some code modification due to hardware variations).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00