TUSB214EVM TUSB214 USB 2.0 High Speed Signal Conditioner with CDP Support Evaluation Module top board image

TUSB214EVM

TUSB214 USB 2.0 High Speed Signal Conditioner with CDP Support Evaluation Module

Pricing

Qty Price
+

Features for the TUSB214EVM

  • Plug and play design
  • Power the EVM by USB VBUS or 5- to 5.5-V DC IN through a power jack J3
  • Access the I2C bus through headers
  • Configurable through dip Switches

Description for the TUSB214EVM

The TUSB214 is a USB High-Speed signal conditioner, designed to compensate for ISI signal loss in a transmission channel. designed to be used as a medium connection between a USB host and a USB device. The interface to the EVM consists of a USB 3.1 Type A Receptacle and a USB 3.1 Type B Receptacle.

Pricing

Qty Price
+