See datasheet for actual packaging/pinout drawings

Package | PIN:

RWB | 12

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.27
10 - 24 $ 3.84
25 - 99 $ 3.58
100 - 249 $ 3.14
250 - 499 $ 2.94
500 - 749 $ 2.50
750 - 999 $ 2.11
1000 - 9999 $ 2.01
  View datasheet for TUSB214IRWBR View product folder for TUSB214IRWBR

Adjust your quantity during checkout

TUSB214IRWBR-USB 2.0 High Speed Signal Conditioner

The TUSB214 is a USB High-Speed (HS) signal conditioner, designed to compensate for ISI signal loss in a transmission channel.

TUSB214 has a patent-pending design which is agnostic to USB Low Speed (LS) and Full Speed (FS) signals. LS and FS signal characteristics are unaffected by the TUSB214 while HS signals are compensated.

Programmable signal AC boost and DC boost permits fine tuning device performance to optimize High Speed signals at the connector. This helps to pass USB High Speed electrical compliance tests.

In addition, TUSB214 is compatible with the USB On-The-Go (OTG) and Battery Charging (BC) protocols. The TUSB214 provides BC1.2 Charging Downstream Port (CDP) controller for applications in which USB host or hub do not have this support.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00