See datasheet for actual packaging/pinout drawings

Package | PIN:

RWB | 12

Temp:

T (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 5.01
10 - 24 $ 4.51
25 - 99 $ 4.20
100 - 249 $ 3.68
250 - 499 $ 3.45
500 - 749 $ 2.93
750 - 999 $ 2.47
1000 - 9999 $ 2.36
  View datasheet for TUSB214QRWBRQ1 View product folder for TUSB214QRWBRQ1

Adjust your quantity during checkout

TUSB214QRWBRQ1-Automotive USB 2.0 High Speed Signal Conditioner

The TUSB214-Q1 is a USB High-Speed (HS) signal conditioner, designed to compensate for ISI signal loss in a transmission channel.

TUSB214-Q1 has a patent-pending design which is agnostic to USB Low Speed (LS) and Full Speed (FS) signals. LS and FS signal characteristics are unaffected by the TUSB214-Q1 while HS signals are compensated.

Programmable signal AC boost and DC boost permits fine tuning device performance to optimize High Speed signals at the connector. This helps to pass USB High Speed electrical compliance tests.

In addition, TUSB214-Q1 is compatible with the USB On-The-Go (OTG) and Battery Charging (BC) protocols. The TUSB214-Q1 provides BC1.2 Charging Downstream Port (CDP) controller for applications in which USB host or hub do not have this support.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00