See datasheet for actual packaging/pinout drawings

Package | PIN:

RGY | 14

Temp:

T (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 5.15
10 - 24 $ 4.64
25 - 99 $ 4.32
100 - 249 $ 3.78
250 - 499 $ 3.55
500 - 749 $ 3.02
750 - 999 $ 2.54
1000 - 9999 $ 2.43
  View datasheet for TUSB215QRGYRQ1 View product folder for TUSB215QRGYRQ1

Adjust your quantity during checkout

TUSB215QRGYRQ1-Automotive USB 2.0 High Speed Signal Conditioner

The TUSB215-Q1 is a USB High-Speed (HS) signal conditioner, designed to compensate for ISI signal loss in a transmission channel which helps passing USB electrical compliance tests.

TUSB215-Q1 has a patent-pending design which is agnostic to USB Low Speed (LS) and Full Speed (FS) signals. LS and FS signal characteristics are unaffected by the TUSB215-Q1 while HS signals are compensated.

Programmable signal AC boost and DC boost permits fine tuning device performance to optimize High Speed signals at the connector, this allows use in many different applications.

In addition, TUSB215-Q1 is compatible with the USB On-The-Go (OTG) and Battery Charging (BC) protocols. TUSB215-Q1 further acts as Charging Downstream Port (CDP) controller and handles the necessary handshakes with the downstream device.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00