Features for the TUSB320-HA-EVM
- Plug and play design
- The EVM can be configured to be used for the evaluation of DFP, UFP, or DRP Type-C implementation
- The EVM can also be configured to operate in I2C or GPIO mode. Default configuration is I2C
- EVM configurable by DIP switches
Description for the TUSB320-HA-EVM
The TUSB320-HA-EVM is designed to evaluate TUSB320HA devices. The EVM can be configured to operate in DFP, UFP or DRP mode via DIP switch selection and/or I2C control. All of the control inputs are also selectable via DIP Switch configuration. The TUSB320HA devices can be used with a legacy USB systems or Type-C systems for evaluation purposes.