See datasheet for actual packaging/pinout drawings

Package | PIN:

PM | 64

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 6.90
10 - 24 $ 6.21
25 - 99 $ 5.80
100 - 249 $ 5.20
250 - 499 $ 4.85
500 - 749 $ 4.22
750 - 999 $ 3.65
1000 - 9999 $ 3.58

TUSB3210PM-Universal Serial Bus General-Purpose Device Controller

The TUSB3210 device is a USB-based controller targeted as a general-purpose MCU with GPIO. The TUSB3210 device has 8K × 8 RAM space for application development. In addition, the programmability of the TUSB3210 device makes it flexible enough to use for various other general USB I/O applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00