See datasheet for actual packaging/pinout drawings


TUSB322 USB Type-C Configuration Channel Logic and Port Control With VCONN Evaluation Module

TI Store Price:

Unit price: $149.00

Adjust your quantity during checkout

Texas Instruments TUSB322EVM

The TUSB322 EVM is designed to evaluate TUSB322 devices. The EVM can be configured to operate in DFP, UFP, or DRP mode via DIP switch selection or I2C control. All of the control inputs are also selectable via DIP switch configuration. The TUSB322 devices can be used with legacy USB systems or USB Type-C™ systems for evaluation purposes.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00