See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RWB | 12

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TUSB322IRWBR


USB Type-C Configuration Channel Logic and Port Control With VCONN

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.91
10 - 24 $ 1.72
25 - 99 $ 1.60
100 - 249 $ 1.40
250 - 499 $ 1.32
500 - 749 $ 1.12
750 - 999 $ 0.94
1000 - 9999 $ 0.90

Adjust your quantity during checkout

Texas Instruments TUSB322IRWBR

The TUSB322I device enables USB Type-C ports with the configuration channel (CC) logic required for Type-C ecosystems. The TUSB322I device uses the CC pins to determine port attach and detach, cable orientation, role detection, and port control for Type-C current mode. The TUSB322I device can be configured as a downstream facing port (DFP), upstream facing port (UFP), or a dual role port (DRP), making the TUSB322I device ideal for any application.

The TUSB322I device alternates configuration as a DFP or UFP according to the Type-C Specifications. The CC logic block monitors the CC1 and CC2 pins for pullup or pulldown resistances to determine when a USB port has been attached, the orientation of the cable, and the role detected. The CC logic detects the Type-C current mode as default, medium, or high depending on the role detected. VBUS detection is implemented to determine a successful attach in UFP and DRP modes. The TUSB322I will supply VCONN when an active cable is detected.

The device operates over a wide supply range and has low-power consumption. The TUSB322I device is available in industrial temperature ranges.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00