See datasheet for actual packaging/pinout drawings

Package | PIN:

VF | 32

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 6.72
10 - 24 $ 6.05
25 - 99 $ 5.65
100 - 249 $ 5.06
250 - 499 $ 4.73
500 - 749 $ 4.11
750 - 999 $ 3.56
1000 - 9999 $ 3.49
  View datasheet for TUSB3410IVF View product folder for TUSB3410IVF

Adjust your quantity during checkout

TUSB3410IVF-UART/I2C/IrDA Serial Port to USB Bridge

The TUSB3410 device provides bridging between a USB port and an enhanced UART serial port. The device contains an 8052 microcontroller unit (MCU) with 16KB of RAM that can be loaded from the host or from the external onboard memory through an I2C. The device also contains 10KB of ROM that allows the MCU to configure the USB port at boot time. The ROM code also contains an I2C bootloader. All device functions (such as the USB command decoding, UART setup, and error reporting) are managed by the internal MCU firmware in unison with the PC host.

View datasheet
View product folder
Order SummaryEdit >
DRV8312DDWR (1)$0.00
ISO1050DUBR (1)$0.00
ISO7241CDW (1)$0.00
OPA365AID (1)$0.00
TPS54160DGQ (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00