See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $99.00
 

Adjust your quantity during checkout

TUSB3410UARTPDK-TUSB3410UARTPDK Evaluation Module

The TUSB3410UARTPDK can be used to evaluate the TUSB3410 as a USB to Serial converter (or "bridge.") The user is expected to be familiar with USB certification requirements. For more information on Universal Serial Bus and certification, logo, and testing requirements, see www.usb.org.

An object code version of the Windows XP, Windows Vista and Windows 7 Virtual COM Port (VCP) Software (Drivers and Firmware) can be downloaded from the TUSBWINVCP Tool Folder.

A Linux version of the VCP Software is also available from Brimson Labs in the Third-party Tool Folder TUSB-3P-LNXVCP.

The I²C Header Generator Utility (see below for download) is a DOS-based tool that generates an image file for your I²C EEPROM, using your binary object code and/or custom descriptors as inputs.

The AppLoader Utility should not be used with the UART tool.

Additional items needed for EVM use include utilities for monitoring USB traffic, an EEPROM (for storing your unique VID/PID necessary for certification and logo use). See www.usb.org for more information), and a USB-enabled host.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00