TUSB4041PAPEVM TUSB4041PAPEVM Evaluation Module angled board image

TUSB4041PAPEVM

TUSB4041PAPEVM Evaluation Module

Pricing

Qty Price
+

Features for the TUSB4041PAPEVM

  • Plug and play design
  • Bus power and self power supported
  • Configurable through EEPROM (optional)
  • Test via on board jumpers/LEDs

Description for the TUSB4041PAPEVM

The TUSB4041PAPEVM operates as a functional interconnect between an upstream connection to a USB host or hub and up to four directly connected downstream devices or hubs. More devices and hubs can be supported if arranged in tiers. The TUSB4041PAPEVM is capable of supporting operation at High-Speed (HS), Full Speed (FS) or Low Speed (LS). In general, the speed of the upstream connection of the TUSB4041PAPEVM limits the downstream connections to that speed (HS and FS) or lower.

Pricing

Qty Price
+