See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RNQ | 40

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TUSB544IRNQR


USB TYPE-C™ 8.1 Gbps Multi-Protocol Linear Redriver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 7.09
10 - 24 $ 6.40
25 - 99 $ 5.88
100 - 249 $ 5.27
250 - 499 $ 4.86
500 - 749 $ 4.28
750 - 999 $ 3.79
1000 - 9999 $ 3.29

Adjust your quantity during checkout

Texas Instruments TUSB544IRNQR

The TUSB544 is a USB Type-C Alt Mode redriver switch supporting data rates up to 8.1 Gbps This protocol-agnostic linear redriver is capable of supporting USB Type-C Alt Mode interfaces including DisplayPort.

The TUSB544 provides several levels of receive linear equalization to compensate for inter symbol interference (ISI) due to cable and board trace loss. Operates on a single 3.3 V supply and comes in a commercial and industrial temperature range.

All four lanes of the TUSB544 are reversible making it a versatile signal conditioner that can be used in many applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00